Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UWF - Aluminum Pull
Bill of material
UWF-148-BK
CN
Catalog number
A
Width A
33 mm
L1
Length L1
mm
H
Height H
44 mm
L
Length L
mm
B1
Length B1
11 mm
LF
Length Lf
12 mm
M
Thread
M6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models