Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UZAF-SW - Aluminum Tubular Pull with Switching Function
Bill of material
UZAF-200-B0-EM-AL-SW
CN
Catalog number
L1
Length L1
mm
D
Width D
27 mm
H
Height H
68 mm
SH
Height h
51 mm
L
Length L
mm
L2
Length L2
mm
LF
Length Lf
15 mm
M
Thread
M8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models