Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR-80Z (Z Axis)
Bill of material
TAR-80Z
CN
Catalog Number
TAR-80Z
SD
Stage Dimension
34 x 40
BT
Bearing Type
Dovetail groove method
AR
Adjustment Range
-20 ~ +25
T
Travel (mm/Rotation)
20
MASS
Mass
500 g
S
Straightness
0.02
P
Perpendicularity
0.05
RR
Readable Resolution
0.1
PR
Positioning Resolution
0.1
ML
Max. Load
9.8 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models