Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAM-A1-U - Levelling feet with fixing lug
Bill of material
FEAM-50-M16-75-A1-U
MC
Model Code
WINKEL
°
D1
mm
D2
Thread
D3
13 mm
FORM
Form
A1
AUSF
Type
L1
mm
L8
mm
M
mm
R
15 mm
H1
mm
S
2.0 mm
H4
mm
SW2
mm
SW3
mm
L9
mm
SW8
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models