Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FSLH-AB - Cross spirit levels for mounting with screws, Adjustable
Bill of material
FSLH-62-G-50-AB-SG
CN
Catalog Number
D
Diameter D
62 mm
R
Dimension R
3.4
C
Dimension C
6.3 mm
P
Dimension P
52 mm
H
Dimension H
14 mm
H1
Dimension h
13 mm
LC
Dimension Lc
3.2 mm
C1
Dimension C1
18.4 mm
C2
Dimension C2
6.7 mm
C3
Dimension C3
25.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models