Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-E0-W - Leveling Adjuster with Stud Cover - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-110-E0-W
CN
Catalog number
D
Diameter D
80 mm
D1
Diameter D1
24 mm
M
Thread
M16
PITCH
Pitch
2 mm
L
Dimension L
mm
H1
Height H1
3 mm
H2
Height H2
1.3 mm
SW1
Width across flats
12 mm
SW3
Width across flats
20 mm
L2
Dimension L2
45 mm
L3
Dimension L3
45 mm
L4
Dimension L4
29 mm
K1
Dimension K1
27 mm
K2
Dimension K2
26 mm
R
Dimension R
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models