Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type NE with Trapezoidal screw TGS
Bill of material
C15-NE-8-T60x24P12-100-0-M-AS-0-0-1-0
BG
Overall size
USH
Transmission ratio
SPINDEL
Screw
MHK
Maximum lifting force
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VL
Screw extension VL
SPINDELENDE
Screw end
ZUBEHOER1
Attachment parts
ADS
Hollowing safeguard
ZUBEHOER2
Screw cover
WELLENENDE
Shaft end (standard, side A, side B)
EINBAULAGE
Mounting position
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
HPUH
Stroke per revolution of the drive shaft (mm) - High travel speed
mm
HPUL
Stroke per revolution of the drive shaft (mm) - low travel speed
mm
WGH
Efficiency (%) - fast ratio
WGL
Efficiency (%) - slow ratio
GWOH
Weight (kg) - without Stroke
GWMH
Weight (kg per 100 mm Stroke)
WG
Material housing
EN-GJS-520-15
A1
mm
A2
mm
A3
mm
AA1
a1
mm
AA2
a2
mm
AA3
a3
mm
B1
mm
B2
mm
B3
mm
BB2
b1
mm
BB3
b2
mm
C1
mm
C2
mm
C3
mm
C4X
C4
mm
C5
mm
C6X
C6
mm
C7
mm
C8
mm
C6
C9
mm
C10
mm
CC1
c1
mm
CC2
c2
15 mm
CC3
c3
mm
D1
Ø D1k6
mm
D2
mm
D3
D4TR
D4
D5
mm
D6
D7X
D7
mm
D8
mm
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
USECASE
Use case
Anwendungsfall anzeigen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models