Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
HMP-E - Turbine flowmeters for Pharma applications; Also required: Signal probe HTE000
Bill of material
HMP-E-025-1-00
TYP
TYPE
HMP-E
SIZE
Tube nominal width
TS
Tube standard
HOU
Model
Inch
ID
26.00 mm
TC
Tri- Clamp
50.5 mm
A
86.2 mm
B
149.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models