Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
L320 - Linear Shaft Motor
Bill of material
L320D-0100st
PN
Part Number
L320D-0100st
D
Shaft Size D
320
FS
Forcer Size A
OP2
Options
A
Forcer Length A
160 mm
PO
Parallel Option
S
Usable Stroke S
mm
输入参数值: S
Usable Stroke S
mm
cm
inch
ft
WP
Water Resistant Option
HA
Digital Hall Effect Option
CE
CE Type Motor Option
NF
Number of Forces
CF
Continuous Force
55 N
CC
Continuous Current
1.3 Arms
AF
Acceleration Force
218 N
AC
Acceleration Current
5 Arms
FC
Force Constant (Kf)
44 N/amp
EMF
Back EMF (Ke)
15 V/m/s
RES
Resistance 25°C
12 (Ohm)
IND
Inductance
14.0 mH
ETC
Electric Time Constant
1.22 ms
RV
Rated Voltage (AC)
240 V
FMC
Fundamental Motor Constant (Km)
12.83 N sqrt(W)
MP
Magnetic Pitch (North-North)
120 mm
MPT
Max Phase Temperature
135 deg Celsius
TR
Thermal Resistance (Coil) (Kq)
6.1 deg Celsius/W
W
Forcer Width
60 mm
P
Forcer Screw Pitch (P)
140 mm
WGHT
Forcer Weight
1.2 g
G
Gap
2.50 mm
L
Shaft Length
360 mm
L1
Movable Range
260 mm
SM
Shaft Mass
1.81 kg
SD
Shaft Diameter
32 mm
L2
Support Length
50 mm
BEN
Max Bending
0.00 mm
LWT
Lead Wire Type
UL 2464FA
LW
Lead Wire AWG
20
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
BR
Bending Radius of the Motor Cable
31.80 mm
BRH
Bending Radius of the Hall Sensor Cable
27.6 mm
RH
Receptacle Housing
HLR-03V
PH
Plug Housing
HLP-03V
RET
Retainer
HLS-03V
PC
Pin Contact
SSM-21T-P1.4
SCO
Socket Contact
SSF-21T-P1.4
CEWT
CE Type Motor Cable Wire Type
UL 1330
CEW
CE Type Motor Cable Wire AWG
24
CEU
CE Type Motor Cable U Phase
Red
CEV
CE Type Motor Cable V Phase
White
CEWW
CE Type Motor Cable W Phase
Black
CEG
CE Type Motor Cable Ground Wire
CE
CEGWT
CE Type Motor Cable Ground Wire Type
UL 1330
CEGW
CE Type Motor Cable Ground Wire AWG
20
CEGFG
CE Type Motor Cable Frame Ground
Green/Yellow
SCWT
Sensor Cable Wire Type
UL 758
SCW
Sensor Cable Wire AWG
28
SCVCC
Sensor Cable VCC
White/Red
SCGND
Sensor Cable GND
White/Black
SC1
Sensor 1
Orange/Red
SC2
Sensor 2
Orange/Black
SC3
Sensor 3
Gray/Red
SCN
Sensor Cable No Connection
Gray/Black
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型