Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
S200 - Linear Shaft Motor
Bill of material
S200D-0100st
PN
Part Number
S200D-0100st
D
Shaft Size D
200
FS
Forcer Size A
OP2
Options
A
Forcer Length A
94 mm
PO
Parallel Option
S
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
WP
Water Resistant Option
HA
Digital Hall Effect Option
CE
CE Type Motor Option
NF
Number of Forces
CF
Continuous Force
18 N
CC
Continuous Current
0.6 Arms
AF
Acceleration Force
72 N
AC
Acceleration Current
2.4 Arms
FC
Force Constant (Kf)
31 N/amp
EMF
Back EMF (Ke)
10 V/m/s
RES
Resistance 25°C
28.7 (Ohm)
IND
Inductance
19.3 mH
ETC
Electric Time Constant
0.67 ms
RV
Rated Voltage (AC)
240 V
FMC
Fundamental Motor Constant (Km)
5.70 N sqrt(W)
MP
Magnetic Pitch (North-North)
72 mm
MPT
Max Phase Temperature
135 deg Celsius
TR
Thermal Resistance (Coil) (Kq)
11.0 deg Celsius/W
W
Forcer Width
40 mm
P
Forcer Screw Pitch (P)
84 mm
WGHT
Forcer Weight
0.30 g
G
Gap
0.75 mm
L
Shaft Length
244 mm
L1
Movable Range
194 mm
SM
Shaft Mass
0.47 kg
SD
Shaft Diameter
20 mm
L2
Support Length
25 mm
BEN
Max Bending
0.00 mm
LWT
Lead Wire Type
UL 2464FA
LW
Lead Wire AWG
25
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
RH
Receptacle Housing
XMR-03V
PH
Plug Housing
XMP-03V
RET
Retainer
XMS-03V
PC
Pin Contact
SXM-001T-P0.6
SCO
Socket Contact
SXA-001T-P0.6
BR
Bending Radius
26.40 mm
CEWT
CE Type Motor Cable Wire Type
UL 1330
CEW
CE Type Motor Cable Wire AWG
24
CEU
CE Type Motor Cable U Phase
Red
CEV
CE Type Motor Cable V Phase
White
CEWW
CE Type Motor Cable W Phase
Black
CEG
CE Type Motor Cable Ground Wire
CE
CEGWT
CE Type Motor Cable Ground Wire Type
UL 1330
CEGW
CE Type Motor Cable Ground Wire AWG
20
CEGFG
CE Type Motor Cable Frame Ground
Green/Yellow
SCWT
Sensor Cable Wire Type
UL 758
SCW
Sensor Cable Wire AWG
28
SCVCC
Sensor Cable VCC
White/Red
SCGND
Sensor Cable GND
White/Black
SC1
Sensor 1
Orange/Red
SC2
Sensor 2
Orange/Black
SC3
Sensor 3
Gray/Red
SCN
Sensor Cable No Connection
Gray/Black
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型