Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SX080 - Linear Shaft Motor
Bill of material
SX080D-0050st
PN
Part Number
SX080D-0050st
D
Shaft Size D
080 mm
FS
Forcer Size A
WND
Winding
ST
Shaft Type
S
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
OP2
Options
L
Shaft Length
110 mm
L1
Usable Stroke + A
90 mm
L2
Support Length
10 mm
A
Forcer Length A
40 mm
P
Forcer Screw Pitch (P)
34.0 mm
W
Forcer Width
20 mm
G
Gap
0.50 mm
SCREW
Screw
M3
CF
Continuous Force
2.1 N
CC
Continuous Current
0.8 Arms
AF
Acceleration Force
8.0 N
AC
Acceleration Current
3.4 Arms
FC
Force Constant (Kf)
2.5 N/amp
EMF
Back EMF (Ke)
0.8 V/m/s
RES
Resistance 25°C
4.7 (Ohm)
IND
Inductance
0.7 mH
FMC
Fundamental Motor Constant (Km)
1.82 N sqrt(W)
MP
Magnetic Pitch (North-North)
30 mm
SD
Shaft Diameter
8 mm
FONT
1.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models