Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFCL25 - Linear Steppers
Bill of material
PFCL25-24C4-048-30
PN
Part Number
PFCL25-24C4-048-30
OD
Outer Dia.
25 mm
SR
Steps Per Revolution
NOTE2
Steps per Revolution Notes
All tin-can motor specifications are based on full-step constant voltage operation
TYPE
Type
S
Effective Stroke S
mm
TP
Thread Pitch
mm
TS
Travel/Step
0.020 mm
F
Force at 200pps
11.0 N
RV
Rated Voltage
12 V
RC
Rated Current
0.10 A/Phase
R
Resistance
120 +/- 7% ohm/Phase
SA
Step Angle
15 deg./step
IND
Inductance
26.4 mH/Phase
OTR
Operating Temp. Range
-10 to +50 degree Celsius
TR
Temperature Rise
70 degree Kelvin
SD
Shaft Dia.
5 mm
L
Overall Length
60 mm
WGHT
Weight
60 g
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели