Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
HHV 70MPa - Nozzle
Bill of material
HHV-3SS-H875-LW
CNSORDERNO
Order number
HHV-3SS-H875-LW
ASSYNO
Assy No.
CB66947
MT
Material
STAINLESS STEEL
V
Valve
Mounted
M
Mass
2.5 kg
L
(236) mm
D
ΦD
78.5 mm
T
HP3/8 (Female)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models