Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-PF Type - Plug
Bill of material
MS-10PF BRASS
CNSORDERNO
Order number
MS-10PF BRASS
ASSYNO
Assy No.
CB03897
S
Application
R1/8
MT
Material
BRASS
M
Mass
11 g
L
27 mm
D
ΦD
14 mm
C
15.2 mm
H
H (WAF)
Hex.13
T
Rc1/8
B
ΦB
4 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型