Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
SSN Type - Socket
Bill of material
S22SN BRASS NBR
CNSORDERNO
Order number
S22SN BRASS NBR
ASSYNO
Assy No.
CA84590
S
Application
5 mm ID
MT
Material
BRASS
M
Mass
74 g
L
(52) mm
SD
Φd
(19.5) mm
D
ΦD
20.5 mm
H1
H1 (WAF)
Hex.18
H2
H2 (WAF)
Hex.19
B
ΦB
4.5 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models