Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
ECS13-S - Ball Screw Drive
Bill of material
ECS13-50-05-S0C-NN-P400
MODEL
Model
ECS13
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
BSL
Ball Screw Lead
mm
SPECIES
Species
S:strengthening type
O
Species
MP
Motor Position
SENSOR
Sensor
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MB
Motor brand
POWER
Power
400
BRAKE
Brake
L
525 mm
B
45 mm
C
25 mm
N
n
1 unit
M
m
6 unit
WEIGHT
11.7 kg
INFOTEXT
info text
dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models