Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
ESS7 - Semi closed screw drive
Bill of material
ESS7-50-05-N0C-NN-P100
MODEL
Model
ESS7
S
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
BSL
Ball Screw Lead
mm
SPECIES
Species
N:Ordinary
O
Species
MP
Motor Position
SENSOR
Sensor
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
MB
Motor brand
POWER
Power
BRAKE
brake
L
296 mm
B
139 mm
C
119 mm
N
n
1 unit
M
m
6 unit
INFOTEXT
info text
dimension
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD