Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
MinebeaMitsumi Inc.
Description
Open type
Bill of material
A-2216
PN
Part Number
SD
Bore Diameter
mm
D
Outside Diameter
mm
B
Lange
mm
SR
Fillet Radius min
0.15 mm
BCZ
Ball Complement
DW
Ball Size
1.5875 mm
LI
Reference Diameter (inside)
mm
LO
Reference Diameter (outside)
mm
COR
Static Load Rating
N
CR
Dynamic Load Rating
N
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD