Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
80150-10-1212X10000
norelem
Electromechanics
80000 Connectors Connectors with cables Energy chains
Connectors with cables
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_80000/steckverbinder_m_kabel/80150-10.prj},{NB=80150-10-1212X10000},{D1=6.0},{L=43.5},{L1=0},{P=10000},{GEW=0.3670},{EAN=4059495772226},{XA=12.700},{XB=0.000},{XC=0.000},{XD=0.000},{XE=0.000},{TYP=4},{TYP1=2.000},{TYP2=0.000},{BEST=80150-10-1212X10000},{FORM=A},{FORMT=Buchse gerade},{AUSF2=12-polig},{MATERIAL=PVC},{ANZAHLL=12 x 0,14 mm²},{SA=IP65/IP67},{BTS=30 AC / 30 DC},{BMSS=800},{BMS=1,5},{LWS=138},{VG=3},{NS=300 AC},{PS=1500 AC},{BRKB=≥10 x D1},{BRKF=≥7,5 x D1},{ANZBZ=2000000 (25 °C)},{TEMPKB=T= -5 °C - +70 °C},{TEMPKF=T= -30 °C - +70 °C},{EMVT=ungeschirmt},{HALF=nein},{BS=Infotext},{ROHS=Yes},{ZTN=85444930},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 20
HELP_VARIABLE
Company
norelem
Description
80150-10 - Connectors bush M12x1 with screw lock
Bill of material
80150-10-1212X10000
BEST
Order No.
80150-10-1212X10000
80150-10-1212X10000
FORM
Form
A
A
FORMT
Form-Type
straight bush
straight bush
AUSF2
version
12-pin
12-pin
MATERIAL
Component
PVC
PVC
D1
diameter
6.0
6.0
mm
L
diameter
43.5
43.5
mm
L1
distance
0
0
mm
P
height
10000
10000
mm
ANZAHLL
No. of conductors x conductor cross-section
12 x 0,14 mm²
12 x 0,14 mm²
mm²
GEW
Approx. weight
0.3670
0.3670
kg
SA
Safety rating
IP65/IP67
BTS
Operating voltage
30 AC / 30 DC
30 AC / 30 DC
V
BMSS
Rated
800
800
V
BMS
Rated current (40 °C)
1,5
1,5
A
LWS
Conductive resistance (20 °C) Ω/Km
138
138
VG
Contamination level
3
NS
Nominal voltage
300 AC
V
PS
Test voltage
1500 AC
1500 AC
V
BRKB
Cable bend radius moving
≥10 x D1
BRKF
Cable bend radius fixed
≥7,5 x D1
≥7,5 x D1
ANZBZ
No of
2000000 (25 °C)
2000000 (25 °C)
TEMPKB
Temperature range cable moving
T= -5 °C - +70 °C
T= -5 °C - +70 °C
TEMPKF
Temperature range cable fixed
T= -30 °C - +70 °C
T= -30 °C - +70 °C
EMVT
EMC capability
ungeschirmt
HALF
Halogen-free
no
no
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85444930
EAN
EAN-Nr. norelem
4059495772226
4059495772226
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청