Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
01042 - Baseplates aluminium with tapped holes
Bill of material
01042-30030020
BEST
Order No.
B
width
mm
B1
distance
25 mm
B2
distance
50 mm
D
Thread
M6 mm
H
height
20 mm
L
Length
mm
L1
distance
25 mm
L2
distance
50 mm
GEW
Weight ca.
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. norelem
STDLZ
Standard delivery time
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    01126 - Baseplates with T-slots
    norelem
    01060 - Base plates steel
    norelem
    01040 - Base plate with T-slots grey cast iron
    norelem
    41300 - 5-axis compact clamping system smooth vice jaws
    norelem
    01251 - Angle plates, grey cast iron, wide with grid holes
    norelem
    01251 - Angle plates, grey cast iron, wide with T-slots
    norelem
    02080 - Self-aligning pads swivel 12°
    norelem
    08910 - Drill bushes flanged DIN 172 Form A
    norelem
    01660 - V-block machined all sides extra wide, grey cast iron
    norelem
    04010 - Clamp straps slotted heel
    norelem
    04056 - Adjustable Straps
    norelem
    03160 - Centring V
    norelem
    01126 - Baseplates with grid holes
    norelem
    08920 - Drill bushes push-in DIN 173
Previews
3D
Dimension
2D
Download CAD models