Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
02156 - Supports stainless steel
Bill of material
02156-10040012
BEST
Order No.
02156-10040012
MATERIAL
material
stainless steel
VWEG
Adjustable way
mm
Enter value for VWEG
Adjustable way
mm
cm
inch
ft
A
Diameter
8 mm
B
Length
57 mm
C
distance
12 mm
D
distance
5 mm
E
distance
40 mm
G
thread
M 10 mm
SW1
Key-wide
19 mm
GEW
Approx. weight
0.0400 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. norelem
4067932071054
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models