Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
02341 - Support elements, hydraulic, screw-on single-acting with spring return
Bill of material
02341-160823061
BEST
Order No.
ANSCHLUSS
Anschlussart
drilled channels
FORM
Form
FORM1
Form
DK
Piston Ø
16
S
Stroke
8 mm
POS
Position
H
height
mm
H1
height
55.5 mm
H2
height
9.5 mm
H3
height
10 mm
H4
height
6 mm
H5
height
10 mm
D
diameter
28.2
G
thread
M30X1,5 mm
SW
width across flats
24 mm
SW1
width across flats
13 mm
SW2
width across flats
17 mm
F1
Spring force
F2
Spring force
VOLS
Flow rate
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84122100
EAN
EAN-Nr. norelem
IMPERIAL
inch/mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    02401 - Extension shafts for workpiece stabiliser
    norelem
    02380 - Workpiece supports
    norelem
    02392 - Round Supports
    norelem
    02392-05 - Block Supports
    norelem
    02388-05 - V-Blocks vertical
    norelem
    02388-05 - V-Block, vertical
    norelem
    96662-01 - Torque wrench for 5-axis clamping system
    norelem
    02402 - Fine adjustment for workpiece stabiliser
    norelem
    02403 - Magnet for workpiece stabiliser
    norelem
    02350 - Rectangular support elements
    norelem
    02388-05 - V-Blocks vertical
    norelem
    02360 - Workpiece supports
    norelem
    02388-05 - V-Block, vertical
    norelem
    96450 - Magnetic labels on a roll, perforated
Previews
3D
Dimension
2D
Download CAD models