Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
norelem
Description
10140 - Aluminium profiles 30x30 Type B
Bill of material
10140-083030X1000
BEST
Order No.
10140-083030X1000
NUTB
slot width
8 mm
PROFIL
Profile
30X30
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
lx cm4
2.77 cm4
LY
ly cm4
2.77 cm4
WX
Wx cm³
1.85 cm³
WY
Wy cm³
1.85 cm³
PROFILFL
Profile area
3.14 cm²
F1
F1 max. kN
6 kN
GEW
weight ca. kg
0.850 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD