Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10901-20 - Angle strut 90° Ø30 type I
Bill of material
10901-20-30
BEST
Bestellnummer
10901-20-30
PROFIL
Profil
Ø 30 mm
ESD
ESD elektrostatisch entladend
ja
PASSADK
Passende Abdeckkappe
10901-99-302
GEW
Gewicht ca.
0.2020 kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
76169951
EAN
EAN-Nr. norelem
4059495917627
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models