Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10901-25 - Butt connector 90° Ø30 type I with rotation lock
Bill of material
10901-25-30125
BEST
Bestellnummer
10901-25-30125
PROFIL
Profil
Ø 30 mm
ESD
ESD elektrostatisch entladend
ja
PASSADK
Passende Abdeckkappe
10901-99-301
GEW
Gewicht ca.
0.2180 kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
76169951
EAN
EAN-Nr. norelem
4059495917634
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models