Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10915 - Slide rails Ø30 type I
Bill of material
10915-302
BEST
Order No.
10915-302
PROFIL
Profile
Ø 30 mm
L
Length
2000 mm
ESD
ESD electrostatic discharging
yes
GEW
Approx. weight
0.1500 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
4059495917894
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models