Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
21210 - Miniature linear guide system DryLin® T
Bill of material
21210-095X30
BEST
Order No.
L2
distance
mm
Enter value for L2
distance
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
GR
size
B1
Breite -0
mm
B3
width
mm
D3
for screw DIN 912
mm
H2
height
mm
H3
height
mm
L1
Length
mm
GEW
Approx. weight
0.0390 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models