Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
norelem
Description
21082 - Positioning tables long with coaxial electric drive
Bill of material
21082-0824
BEST
Order No.
STANDARD
standard
GR
size
AUSF
version
AUSF1
version
KABELOR
Kabelausgangsorientierung
STEUEROR
Steuerungsorientierung
B
width
mm
B1
distance
mm
B2
distance
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
D2
thread
8x2 mm
D3
diameter
mm
D4
thread
mm
D5
thread
M4 mm
H
height
mm
H1
height
mm
H3
height
mm
H4
distance
mm
H5
diameter
mm
H6
distance
mm
L1
Length
mm
L2
width
mm
L3
distance
mm
L4
width
mm
L5
distance
mm
L6
distance
mm
L7
width
mm
L8
distance
mm
F1
60 N
F2
N
F3
N
MX
Nm
MY
Nm
MZ
Nm
BS
Description
Information
Infotext
ROHS
RoHS
Yes
GEW
Approx. weight
kg
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models