Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
norelem
Description
23023 - Elastomer dog couplings with clamping with grub screw
Bill of material
23023-0020
BEST
Order No.
GR
size
NM
nominal torque
Nm
TM
moment of inertia
(10-³kgm²)
STS
Static resistance to torsion Nm/arcmin
Nm/arcim
WVA
max. axial shaft alignment ±
mm
WVL
max. lateral shaft alignment
0.1 mm
AM
tightening torque of screws
Nm
D1VOR
diameter predrilled
mm
D2VOR
diameter predrilled
mm
D1
diameter min.-max.
mm
Enter value for D1
diameter min.-max.
mm
cm
inch
ft
D2
diameter min.-max.
mm
Enter value for D2
diameter min.-max.
mm
cm
inch
ft
D4
diameter
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
C
Gewindestift (DIN 916)
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84836040
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели