Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28001-1300
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Oil level gauges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/oelstandsanzeiger/28001.prj},{NB=28001-1300},{BEST=28001-1300},{B=30},{D1=M12},{H=30},{H1=16.5},{L=325},{L1=300},{GEW=0.3266},{BS=Infotext},{ROHS=Yes},{ZTN=90269060},{EAN=4059495321813},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
28001 - Oil level gauge long version
Bill of material
28001-1300
BEST
Order No.
28001-1300
28001-1300
B
width
30
mm
D1
Thread
M12
mm
H
height
30
mm
H1
distance
16.5
mm
L
Length
325
325
mm
L1
distance
300
300
mm
GEW
Approx. weight
0.3266
0.3266
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90269060
EAN
EAN-Nr. norelem
4059495321813
4059495321813
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
28000 - Oil level gauges
norelem
30.05.2024
28070 - Filler necks
norelem
30.05.2024
28071 - Filler necks
norelem
30.05.2024
28072 - Filler neck
norelem
30.05.2024
PPP - pivot pin DIN 8133
Hydropneu
07.07.2023
31154 - Joint blocks
norelem
30.05.2024
31100 - Gauge holders articulated arm with central hydraulic lock
norelem
30.05.2024
09150 - Magnets pickup
norelem
30.05.2024
09065 - Magnets shallow pot with thread hard ferrite
norelem
30.05.2024
09061 - Magnets deep pot AlNiCo without fitting tolerance
norelem
30.05.2024
33180 - Spring mounted centre sleeves with tension lever
norelem
30.05.2024
33048 - Probe inserts with domed point
norelem
30.05.2024
33026 - Probe with reduced domed point
norelem
30.05.2024
09210 - Magnetic base permanent
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청