Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
NOVA SIRIA
Description
LSN10 - Single bolt coupling
Bill of material
LSN10-780
CODE
Code
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
PT
Product type
LSN10
DN
PN
16 bar
RANGE
Range
30 mm
D
ØD Min-Max pipe
MAXPIPE
ØD Max pipe
mm
MINPIPE
ØD Min pipe
mm
SG
Standard gasket
SBTBWN
Standard bolts, threaded bars, washers, nuts
L1
175
C
Max.external dimension Ø C
N
Compression bolts quantity N
NBD
Nominal bolt diameter
M14
INFO
Design information
This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models