Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
NSK Rolling Bearing
Description
RMS Dia 6, Lead 1
Bill of material
RMS0601C7S-300
PN
Order number
RMS0601C7S-300
N
Stroke
235 mm
L2
Screw shaft length
250 mm
STROKE
The position of the nuts (stroke)
mm
Enter value for STROKE
The position of the nuts (stroke)
mm
cm
inch
ft
TL
Total length
300 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD