Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
RH Extended Stroke
Bill of material
XY-HRS120-RH2SNF
PN
Part No.
XY-HRS120-RH2SNF
STROKE
Nominal Stroke
mm
BSL
Ball Screw Lead
mm
M
Motor Interface
MB
Motor Orientation
SU
Sensor Unit
NOTE
Note
Motor is mounted parallel with the actuator and driven by timing belt and pulley arrangement. Module and accessories sold separately for customer assembly.
MAXS
Max Speed
837 mm/s
TORQ
Breakaway Torque
1.3 N-cm
BSI
Ball Screw Interia
1.46E-04 kg-m^2
MASS
Module Mass
41.0 kg
BACK
Backlash
0.005 mm
TP
Transportable Payload
200kg (lead 20, horizontal orientation, 2.5m/s^2 acceleration, 450N-m Pitch Moment)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models