Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNS18-4-1 - Single Convoluted Air Bellows
Bill of material
ASNS18-4-1
MODEL
Model Number
ASNS18-4-1
HEIGHT
Install Height
Inch
MH1
Min. Height
2 Inch
MH2
Max. Height
5.9 Inch
FR1
Force at Min. Height (80 psi)
3000 lbs.
FR2
Force at Max. Height (80 psi)
700 lbs.
D1
Diameter of Base
5.55 Inch
D2
Maximum Diameter
9.10 Inch
D3
Installation space needed
9.65 Inch
B
Mounting Holes
2.75 Inch
A
Air Inlet
MH
Mounting Holes
3/8-16 UNC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models