Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
OC-Drive
Description
PG060 - PG Series
Bill of material
PG060-L1-3
RT
Reducer type
PG060
PROGRESSION
Progression
RR
Reduction ratio
RR1
D1
Ø60 mm
D2
Ø52 mm
D3
M5x10 mm
D4
14 mm
D5
Ø40 mm
D6
M5x0.8P mm
L1
32 mm
L2
28 mm
L3
3 mm
L4
2 mm
L5
25 mm
L6
15 mm
B1
5 mm
H1
16 mm
C1
60 mm
C2
Ø70 mm
C3
M4x10 mm
C4
Ø14 mm
C5
Ø50 mm
C6
5 mm
C7
7 mm
C8
32 mm
C9
mm
C10
mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
RIS
Rated input speed (n1)
4000 rpm
MIS
Maximum input speed (n1B)
6000 rpm
BACKLASH
Backlash
arcmin
TR
Torsional rigidity
2.2 Nm/arcmin
ARF
Allowable radial force (F2rB)
680 Nm
AAF
Allowable axial force (F2aB)
340 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness (η)
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤70 dB
MOI
Moment of inertia (J1)
kg·cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models