Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
OC-Drive
Description
PS060 - PS Series
Bill of material
PS060-L1-3-S2-P2-14-50-70-M4-33-14(0.2)(0.2)
RT
Reducer type
PS060
PROGRESSION
Progression
RR
Reduction ratio
OSTS
Output shaft type selection
BACKLASH
Backlash
PM
Paired motor
kW
D3
Φ14(F7) mm
D1
70 mm
D2
mm
L2
33 mm
D4
50(F7) mm
L1
5 mm
L4
65 mm
L3
mm
OSS
Output shaft size
mm
ROPT
Rated out put torque
Nm
MOI
Moment of inertia
kgc m^2
RIS
Rated input speed
4500 min^-1
MIS
Maximum input speed
6000 min^-1
PB
Precision backlash (P1)
arcmin
SB
Standard backlash (P2)
arcmin
NL
Noise level
62 dB
TR
Torsional rigidity
1.8 Nm/arcmin
LUBRICATING
lubricating
Synthetic Complex Soap Grease
OT
Operating temperature
-10℃~+90℃ °C
IND
Installation direction
Any direction
MRF
Max radial force
265 N
MAF
Max axial force
200 N
WEIGHT
Weight
kg
EFFICIENCY
Efficiency
n
SL
Service life
20000 hrs
PL
Protection level
IP65
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models