Catalog navigation
Selección de modelo CAD
Productos disponibles: 14
HELP_VARIABLE
Company
OILES CORPORATION
Description
Spherical Bearings - SPS
Bill of material
SPS-5075E
ORDERNO
Order number
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
mm
OD
Bushing Outer Diameter
mm
BL
Bearing Length B
mm
C
Outer Race Length
mm
OLT
Outer Race Length Tolerance
mm
SD
Spherical Diameter
mm
H
h
mm
A
Allowable alignment angle
°
TE
Service Temperature Range
-40~+150 °C
P
Allowable max. Pressure
39.2N/mm2 (400kgf/cm2)
V
Alllowable max. Velocity
0.15m/s (9m/min)
PV
Allowable max. PV value
0.80N/mm2・m/s (490kgf/cm2・m/min)
CAU
Caution
Please refer to catalog about detail.
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD