Catalog navigation
Selección de modelo CAD
Productos disponibles: 319
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings - SPB
Bill of material
SPB-405060
ORDERNO
Order number
S
Shaft Diameter
mm
H
Housing diameter
mm
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
mm
IDR
Inner Diameter Tolerance after press
mm
OD
Bushing Outer Diameter
mm
ODT
Outer Diameter Tolerance
mm
L
Length
mm
LT
Length Tolerance
-0.1/-0.3 mm
P
Allowable max. Pressure
29.0N/mm2 (296kgf/cm2)
VD
Allowable max. Velocity (Dry)
0.50m/s (30m/min)
VL
Allowable max. Velocity (periodic lubrication)
1.00m/s (60m/min)
PVD
Allowable max. PV value (Dry)
1.65N/mm2•m/s (1,010kgf/cm2•m/min)
PVL
Allowable max. PV value (periodic lubrication)
3.25N/mm2•m/s (1,990kgf/cm2•m/min)
ASY
Assembly
Recommended to use a set screw to prevent dislocation.
AIT
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only.
CAU
Caution
Please refer to catalog about detail.
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    OILES CORPORATION
    Thrust Washers - SPW
    OILES CORPORATION
    Flange Bushings - SPF
    OILES CORPORATION
    Bushings - LFB
    OILES CORPORATION
    Bushings 70B - 70B
    OILES CORPORATION
    Thrust Bushings - SPFG
    DAIDO METAL
    DDK05 - Bushing
    NTN Corporation
    Shielded type ZZ
    OILES CORPORATION
    Washers - LFW
    OILES CORPORATION
    Bushings - SPBL
    OILES CORPORATION
    Washers 70W - 70W
    SMC Corporation
    CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
    SMC Corporation
    CS1 Y - Y Type Double Knuckle Joint
    OILES CORPORATION
    Bushings - 80B
    OILES CORPORATION
    Bushings - SP5B
Previews
3D
Dimensión
2D
Descarga de modelos CAD