Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
OILES CORPORATION
Description
Thrust Bushings - SPFG
Bill of material
SPFG-2520
ORDERNO
Order number
S
Shaft Diameter
mm
H
Housing diameter
mm
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
mm
IDR
Inner Diameter Tolerance after press
mm
OD
Bushing Outer Diameter
mm
ODT
Outer Diameter Tolerance
mm
F
Flange Diameter
mm
FDT
Flange Diameter Tolerance
0/-0.3 mm
FT
Flange Thickness
mm
FTT
Flange Thickness Toleramce
mm
L
Length
mm
P
Allowable max. Pressure
29.0N/mm2 (296kgf/cm2)
VD
Allowable max. Velocity (Dry)
0.50m/s (30m/min)
VL
Allowable max. Velocity (periodic lubrication)
1.00m/s (60m/min)
PVD
Allowable max. PV value (Dry)
1.65N/mm2•m/s (1,010kgf/cm2•m/min)
PVL
Allowable max. PV value (periodic lubrication)
3.25N/mm2•m/s (1,990kgf/cm2•m/min)
AIT
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only.
CAU
Caution
Please refer to catalog about detail.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models