Catalog navigation
CAD model selection
Selectable products: 182
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings 70B - 70B
Bill of material
70B-3030
ORDERNO
Order number
S
Shaft Diameter
mm
SRT
Shaft Recommended Tolerance
mm
H
Housing Diameter
mm
HRT
Housing Recommended Tolerance
mm
ID
Inner Diameter
mm
IDR
Inner Diameter Tolerance after press
mm
OD
Bushing Outer Diameter
mm
ODT
Outer Diameter Tolerance
mm
T
Thickness
mm
TT
Thickness Tolerance
mm
L
Length
mm
LT
Length Tolerance
0/-0.3 mm
TE
Service Temperature Range
-40~+120 °C
P
Allowable max. Pressure
24.5N/mm2 (250kgf/cm2) N/mm^2
V
Allowable max. Velocity
1.15m/s (69m/min) m/s
PV
Allowable max PV value
3.25N/mm2・m/s (1,990kgf/cm2・m/min) N/mm^2
AIT
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only.
AOT
About Bearing Outer Diameter Tolerance
Outer diameter is measrued by exclusive gauge.
CAU
Caution
Please refer to catalog about detail.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models