Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
OILES CORPORATION
Description
Flange Bushings - LTFF
Bill of material
LTFF-1003
ORDERNO
Order number
S
Shaft Diameter
SRT
Shaft Recommended Tolerance
H
Housing diameter
mm
HRT
Housing Recommended Tolerance
mm
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
mm
OD
Bushing Outer Diameter
mm
ODT
Outer Diameter Tolerance
mm
F
Flange Diameter
mm
FT
Flange Thickness
mm
FTT
Flange Thickness Toleramce
mm
L
Length
mm
LT
LengthTolerance
mm
TE
Service temperature range
-40~80°C
P
Allowable max. Pressure
17.5N/mm2 (179kgf/cm2)
V
Allowable max. Velocity
0.85m/s (51m/min)
PV
Allowable max. PV value
2.45N/mm2•m/s (1,500kgf/cm2•m/min)
AIT
About Bearing Inner Diameter Tolerance
The inner diameter tolerances are the values after pressing into a ring gauge of OD+-0.002.
CAU
Caution
Please refer to catalog about detail.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    OILES CORPORATION
    Bushings - SPB
    OILES CORPORATION
    Flange Bushings - 77F
    OILES CORPORATION
    Flange Bushings - 80F
    OILES CORPORATION
    Flange Bushings - SPF
    OILES CORPORATION
    Pillow flange units - 80FL
    OILES CORPORATION
    Flange Bushings - LFF
    OILES CORPORATION
    Bushings - LFB
    CKD
    SSD2-L with switch
    GGB
    GGB-BP25 Flanged Bushes mm - Flanged Bushes mm
    OILES CORPORATION
    Spherical Bearings - SPS
    HPC
    JFM - Flanged polymer bushes iglidur®J
    OILES CORPORATION
    Guide unit - BBT
    OILES CORPORATION
    Guide unit - BBFK
    OILES CORPORATION
    Washers - 80W
Previews
3D
Dimension
2D
Download CAD models