Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
DHH
Bill of material
DHH-07-D-R-100-N02-R-02-X
MODEL
Model type
DHH
NBW
Nominal belt width
BW
Actual belt width
72 mm
FW
Frame width
120 mm
DU
Drive unit
MDD
Mounting direction of drive unit
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
MT
Motor type
SP
Speed type
MDC
Mounting direction of controller
MO
Motor output
IPS
Input power source
NOTE2
Note 2
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models