Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
FCB
Bill of material
FCB-20-D-R-90-N09-R-09-X-365
MODEL
Model type
FCB
NBW
Nominal belt width
BW
Effective belt width
200 mm
ID
Inside radius
200 mm
CDDP
Reference diameter of drive pulley
51.1 mm
CA
Curve angle
90 °
DU
Drive unit
D : Bottom type
TD
Transport direction
MT
Motor type
SP
Speed type
MDC
Mounting direction of controller
R: Right side
MO
Motor output
09: 90W
IPS
Input power source
H
Machine height
mm
Enter value for H
Machine height
mm
cm
inch
ft
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели