Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
FHH-90W
Bill of material
FHH-20-D-R-100-N02-R-09-X
MODEL
Model type
FHH
NBW
Nominal belt width
BW
Actual belt width
200 mm
FW
Frame width
280 mm
DU
Drive unit
MDD
Mounting direction of drive unit
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
MT
Motor type
SP
Speed type
MDC
Mounting direction of controller
MO
Motor output
09 : 90W
IPS
Input power source
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD