Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Omal
Description
SR - Spring return pneumatic actuator "SR" type INOX Precision casting
Bill of material
SR015516S
TYPE
Actuator family
Spring return pneumatic actuator "SR" type INOX Precision casting
SIZE
Actuator size
TRQ
Torque at 5,6 bar
15 Nm
AI
Connection
F03
ROT
Rotation
-1°/+91°
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model