Catalog navigation
Selezione modello CAD
Prodotti disponibili: 72
HELP_VARIABLE
Company
Optibelt
Description
Type T10 - Metric timing belt pulleys for cylindrical bores
Bill of material
31 T10 / 12-2
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
ZAE
Number of Teeth
AUSFNR
Type ID
ABSN
Number of Flanges
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
FD
Flange Diameter
mm
F
Face Width
mm
K
0 mm
L
mm
M
10 mm
N
mm
J
0 mm
D
Pilot Bore
mm
DBMAX
max. Bore Diameter
mm
AUSF
Type
Solid pulley
MATERIAL
Material
Aluminum 6082 T6
MATBS
Material Flange
GEWICHT
Weight
kg
OF
Surface Treatment
-
WG
Balancing Grade
Not Balanced
QS
Quality Standard
acc. to ISO 254
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD