Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
25W
Bill of material
4RK25A-AW2J
CNSORDERNO2
Product Name
CNSORDERNO
Previous Product Name
GHNAME
Gearhead
W
Output
25 W
V
Power Supply Voltage
SHAFT
Shaft
SERIES
Series
TYPE
Type
R
Gear Ratio
GHTYPE
Gearhead Type
MIDGEAR
Decimal Gearhead
ANGLE
Gearhead Frame Angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models