001.0035.105
Orobica Plast-Gom
Pick-Up Heads
001.0035
Powered by
CAD模型選擇
{orobica/testine_prensili/001_0035/001_0035_con_tubetto.prj},{NB=001.0035.105},{SHA256=RvNvSfcDG50XVlWe+4/hMDjt+m/x7Ex2LJEXukT0F9g=},{INAME=0012e00352e105},{NAME=001.0035.105},{NNCUSTOM=001.0035},{NTCUSTOM=Pick-up heads},{NBCUSTOM=001.0035.105},{LINACUSTOM=001.0035.105},{STEPFILE=001_0035_105},{PNGFILE=001_0035_With_tube},{CODE=001.0035.105},{T=Allumunium},{GS=Membrane},{MM=Rubber/TPU},{OPR=1±0,2},{OPT=2,3±0,2},{SP=catalog_001_0035.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Orobica Plast-Gom
Description
001.0035 - Pick-up heads
Bill of material
001.0035.105
CODE
Code
001.0035.105
T
Tube material
Aluminium
GS
Gripping System
Membrane
MM
Membrane material
Rubber/TPU
OPR
Operating Pressure Rubber
1±0,2
Bar
OPT
Operating Pressure TPU
2,3±0,2
Bar
SP
Spare Parts
catalog_001_0035.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
001.0012 - Pick-up heads
Orobica Plast-Gom
17.07.2020
001.0033 - Pick-up heads
Orobica Plast-Gom
17.07.2020
001.0018 - Pick-up heads
Orobica Plast-Gom
17.07.2020
BCS
Balluff
22.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求