Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Parker
Description
KH-B1V-S EO - Ball valve with SAE Flange connection (6000 PSI)
Bill of material
EO Ball valve with SAE Flange connection (6000 PSI) KH25B1V64S
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, plain oiled
NFSAE
Nom. flange size SAE
Zoll
NFISO
Nom. flange size ISO (DN)
mm
L1
Width
mm
L2
Width
mm
L3
Width
mm
L4
Width
mm
L5
Width
mm
L6
Width
mm
LX
Width
mm
LY
Width
mm
LA
Width
mm
LB
Width
mm
LC
Width
mm
S1
Diameter
mm
T1
Thread
NDMT1
mm
KDMT1
mm
S
Screws (metr.)
mm
S2
mm
T
mm
NDMT
mm
KDMT
mm
LL1
mm
D4
mm
DB
mm
K2
mm
DD1
mm
ORING
O-Ring
ID
mm
RS
3.530 mm
WEIGHT
Weight
kg
PNS
PN S
420 bar
PSI
PSI Series
6000
ERMETO2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models