Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Parker
Description
MAV-MA4 - Test Point pressure gauge connector with threaded connection M 16x1,5
Bill of material
EO Test Point pressure gauge connector with threaded connection M 16x1,5 MAV1/2MA471
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
T1
Thread
L1
Overall length
mm
L2MAX
Bulkhead width
12.000 mm
S1
HEX Body
mm
S2
HEX locknut
19.000 mm
L2
Bulkhead width
12.000 mm
WERKSTOFFVIS
Material selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models